IESNA:LM-63-2002
[TEST]P943250
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32792
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2991.3 2972.5 2933.3 2899.3 2890.7 2894.1 2904.4 2923.1 2940.2 2945.3
2947 2972.5 3025.4 3112.3 3257.2 3461.7 3710.6 4010.5 4394 4850.8
5369 6003 6771.7 7646.1 8587 9597.7 10567.5 11019.2 10357.9 8004
4354.8 1228.9 376.7 223.3 127.8 52.8 0
2991.3 2981.1 2940.2 2906.1 2897.5 2899.3 2909.5 2928.2 2943.6 2948.7
2952.1 2979.4 3030.5 3122.5 3264 3470.2 3722.5 4024.2 4417.9 4874.7
5409.9 6062.7 6862.1 7717.7 8675.6 9711.9 10661.3 11070.3 10253.9 7825.1
4152 1152.2 364.7 204.5 119.3 47.7 0
2991.3 2977.7 2938.5 2902.7 2887.3 2889 2894.1 2904.4 2911.2 2918
2928.2 2957.2 3011.7 3098.7 3241.8 3431 3673.1 3959.4 4329.3 4781
5345.1 6050.8 6879.1 7799.5 8754 9766.4 10722.6 11220.3 10615.2 8452.3
5017.9 1851 494.3 245.4 144.9 56.2 0
2991.3 2970.8 2933.3 2894.1 2873.7 2868.6 2872 2873.7 2873.7 2885.6
2902.7 2935 2989.6 3074.8 3197.5 3378.2 3618.5 3911.7 4281.6 4731.5
5341.7 6071.2 7001.8 8050.1 9123.9 10177.2 11160.7 11716.3 11409.5 9810.8
6735.9 3258.9 981.8 357.9 173.9 54.5 0
2991.3 2970.8 2935 2894.1 2868.6 2863.5 2866.9 2866.9 2866.9 2880.5
2911.2 2940.2 2986.2 3059.5 3170.3 3337.3 3579.3 3881 4252.6 4726.4
5351.9 6185.4 7260.9 8534.1 9843.1 11015.8 11961.8 12561.7 12633.3 11815.2
9422.1 5667.3 2406.7 613.6 206.2 47.7 0
2991.3 2965.7 2929.9 2889 2861.8 2856.6 2861.8 2868.6 2868.6 2882.2
2914.6 2938.5 2974.2 3052.7 3170.3 3337.3 3572.5 3881 4259.4 4758.8
5411.6 6308.1 7511.5 8979 10468.7 11762.3 12710 13415.6 13848.6 13572.4
11764 8259.7 3956 1242.5 264.2 61.4 0
2991.3 2970.8 2933.3 2890.7 2863.5 2856.6 2860 2866.9 2866.9 2880.5
2911.2 2943.6 2989.6 3064.6 3180.5 3350.9 3589.5 3889.5 4264.5 4738.3
5363.9 6199 7279.7 8534.1 9829.5 11027.7 12016.3 12704.9 12796.9 11897
9638.6 5885.4 2312.9 596.6 172.1 46 0
2991.3 2974.2 2938.5 2895.8 2868.6 2861.8 2866.9 2872 2877.1 2890.7
2912.9 2948.7 3006.6 3093.6 3218 3390.1 3633.9 3930.4 4300.3 4763.9
5377.5 6151.3 7087.1 8108 9152.8 10207.9 11208.4 11769.2 11385.7 9887.5
6928.5 3330.5 993.7 373.3 177.3 54.5 0
2991.3 2979.4 2941.9 2901 2878.8 2875.4 2882.2 2895.8 2907.8 2919.7
2935 2965.7 3025.4 3119.1 3258.9 3451.5 3691.8 3983.3 4348 4789.5
5348.5 6042.2 6855.3 7743.3 8670.5 9672.7 10657.9 11153.8 10632.3 8842.6
5587.2 2195.3 628.9 300 160.2 64.8 0
2991.3 2982.8 2943.6 2902.7 2883.9 2882.2 2894.1 2918 2938.5 2950.4
2962.3 2993 3049.2 3144.7 3291.3 3497.5 3749.8 4054.9 4429.8 4883.2
5408.2 6061 6812.6 7656.3 8552.9 9546.6 10492.5 10864.1 10161.9 7888.1
4322.5 1302.2 397.1 201.1 107.4 42.6 0
2991.3 2981.1 2943.6 2902.7 2883.9 2883.9 2895.8 2918 2940.2 2950.4
2960.6 2986.2 3044.1 3134.5 3279.3 3480.5 3731 4049.7 4426.4 4855.9
5372.4 5997.9 6746.2 7595 8450.6 9444.3 10410.7 10867.5 10274.4 8125.1
4603.7 1447.1 419.3 218.2 112.5 39.2 0
